TwinBeam Dual Energy

TwinBeam Dual Energy
 
Contact Us

syngo.CT DE Monoenergetic Plus

Through the application, monoenergetic images for a range of 40 – 190 keV are displayed. Diffuse lesions are detected with higher sensitivity. The simultaneous display of multiple monoenergetic ROIs and associated absorption curves lead to an easy comparison and quantification of lesions and tissues.

syngo.CT DE Virtual Unenhanced

The assessment of iodine uptake of an abdominal lesion can be used as an indicator whether a lesion is benign or malignant.

syngo.CT DE Lung Analysis

The application directly visualizes the local iodine concentration in the lung parenchyma, which is a measure of the local blood volume, thus enabling a display of the area of possibly affected tissue. The application helps you in the evaluation of obstructive or restrictive lung disease as well as in the assessment of hemodynamic perfusion deficts e.g. caused by pulmonary emboli.

syngo.CT DE Direct Angio

syngo.CT Direct Angio is applicable to identify various vascular disease patterns, such as aneurysms or stenoses.

General Requirements

System

Minimum Software Version

syngo CT VA48A
syngo.via VB10 SW

Other

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources