SOMATOM Definition Flash
Redefining standards
Left aortic arch with aberrant right subclavian artery & pig bronchus
The Flash spiral mode with 458 mm/s allows examinations without breath-hold or sedation in non-cooperative patients like children.
Collimation: 128 x 0.6 mm | Tube settings: 80 kV, 82 mAs |
Flash scan mode | DLP: 21 mGy cm |
Scan time: 0.2 s | CTDIvol: 1.32 mGy |
Scan length: 87 mm | Eff. dose: 1.86 mSv |
Rotation time: 0.28 s |
(Images: University of Virginia, Virginia, USA)
Aortic coarctation and patent ductus arteriosus
CARE Child facilitates 70 kV scans, CARE Dose4D reduces the mAs accordingly – making sure that for our most delicate patients (children), the radiation dose is as minimal as possible.
Collimation: 128 x 0.6 mm | Tube settings: 70 kV, 130 mAs |
Flash scan mode | DLP: 8 mGy cm |
Scan time: 0.32 s | CTDIvol: 0.37 mGy |
Scan length: 144 mm | Eff. dose: 0.35 mSv |
Rotation time: 0.28 s |
(Images: Shandong Medical Imaging Research Institute, Shandong, P.R.China)
Abnormal origin of the RCA
High temporal resolution of DSCT with 75 ms allows freezing motion in cardiac CT, resulting in a clear visualization of coronaries.
Collimation: 128 x 0.6 mm | Tube settings: 120 kV, 426 mAs |
Flash scan mode | DLP: 252 mGy cm |
Scan time: 0.68 s | CTDIvol: 6.95 mGy |
Scan length: 308 mm | Eff. dose: 3.5 mSv |
Rotation time: 0.28 s | Heart rate: 100 bpm |
(Images: Cardiac Imaging Grupo Fleury, São Paulo, Brazil)
Patent LAD stent
The Stellar detectors significantly reduce slice blurring, resulting in a more precise visualization of calcified lesions and in-stent restenosis evaluation.
Collimation: 128 x 0.6 mm | Tube settings: 120 kV, 338 mAs |
ECG triggered sequential scan mode | DLP: 470 mGy cm |
Scan time: 6 s | CTDIvol: 34 mGy |
Scan length: 137 mm | Eff. dose: 6.58 mSv |
Rotation time: 0.28 s | Heart rate: 48-96 bpm |
(Images: Rambam Healthcare Campus-Medical Imaging Department, Haifa, Israel)
Adenosine-stress myocardial perfusion
The heart perfusion mode dynamically covers the complete heart with sufficient temporal resolution even for high heart rates induced by Adenosine.

Watch Francesca Pugliese, MD PhD FESC, St Bartholomew´s Hospital, London, UK and learn how to do a dynamic CT myocardial perfusion step by step with our Dual Source CT scanner SOMATOM Definition Flash.
Collimation: 32 x 0.6 mm | Tube settings: 100 kV, 125 mAs |
ECG triggered perfusion scan mode | DLP: 562 mGy cm |
Scan time: 31 s | CTDIvol: 78,2 mGy |
Scan length: 70 mm | Eff. dose: 7.9 mSv |
Rotation time: 0.28 s |
(Images: Europa Clinics, Brussels, Belgium)
TAVI planning
Flash Spiral obtains all relevant structures, including coronary arteries, for pre-procedural Transcatheter Aortic Valve Implantation planning in a single scan in less than 2 s.
Collimation: 128 x 0.6 mm | Tube settings: 100 kV, 150 mAs |
Flash scan mode | DLP: 224 mGy cm |
Scan time: 1.3 s | CTDIvol: 3.6 mGy |
Scan length: 563 mm | Eff. dose: 3.3 mSv |
Rotation time: 0.28 s |
(Images: Friedrich-Alexander University Erlangen-Nuremberg - Institute of Medical Physics, Erlangen, Germany)
Active Bone Metastases from SCLC
Dual Source Dual Energy examinations in combination with syngo.via DE Bone Marrow allow for the precise characterization of lesions.
Collimation: 32 x 0.6 mm | Tube settings: 80/Sn140 kV, 150/61 mAs |
DE/ Bone marrow | DLP: 207 mGy cm |
Scan time: 17 s | CTDIvol: 6 mGy |
Scan length: 320 mm | Eff. dose: 2.9 mSv |
Rotation time: 0.28 s |
(Images: Goethe University, Frankfurt, Germany)
Complicated renal cysts
Dual Source Dual Energy scanning uses both tubes at the same time with different kV settings – allowing for virtual non-contrast images, thus eliminating additional non-contrast scans.
Collimation: 32 x 0.6 mm | Tube settings: 100/Sn140 kV, 140/119 mAs |
DE/ VNC | DLP: 523 mGy cm |
Scan time: 19 s | CTDIvol: 11.6 mGy |
Scan length: 435 mm | Eff. dose: 7.85 mSv |
Rotation time: 0.28 s | Heart rate: 48-96 bpm |
(Images: Tokai University Hospital/ Yokohama, Japan)
Femoral Artery Pseudoaneurysms with Arteriovenous Fistula
CARE kV automatically adapting the kV for the dedicated patient and examination type allows for low dose run-off studies.
Collimation: 128 x 0.6 mm | Tube settings: 80 kV, 190 mAs |
Spiral scan mode | DLP: 419 mGy cm |
Scan time: 16 s | CTDIvol: 3.7 mGy |
Scan length: 1,102 mm | Eff. dose: 1.8 mSv |
Rotation time: 0.28 s |
(Images: Xijing Hospital, Xian, P.R. China)
ADMIRE (Advanced Modeled Iterative Reconstruction) – Arterial Abdomen
ADMIRE1 allows for excellent image quality and sharp delineation of soft tissue borders.
Collimation: 128 x 0.6 mm | Tube settings: 100 kV, 150 eff. mAs |
Spiral scan mode | DLP: 292.2 mGy cm |
Scan time: 9.5 s | CTDIvol: 6.21 mGy |
Scan length: 450 mm | Eff. dose: 4.38 mSv |
Rotation time: 0.5 s |
(Images: Universitätsklinik Heidelberg - Radiologische Klinik Diagnostische und Interventionelle Radiologie, Germany)
Childhood Moyamoya Disease before and after surgical revascularization
Adaptive 4D Spiral technology delivers quantitative perfusion information of whole organs and the whole brain. Additionally, the use of low kV settings reduces dose dramatically.
Collimation: 32 x 1.2 mm | Tube settings: 70 kV, 100 mAs |
Adaptive 4D spiral mode | DLP: 655 mGy cm |
Scan time: 36 s | CTDIvol: 56.4 mGy |
Scan length: 100 mm | Eff. dose: 1.4 mSv |
Rotation time: 0.28 s |
(Images: Huaxi University Hospital, Chengdu , Sichuan, P.R. China)
Extensive arthrosis of the talocalcanean and subtalar joint
By using UHR scan modes, even smallest lesions can be clearly visualized.
Collimation: 16 x 0.6 mm | Tube settings: 120 kV, 110 mAs |
UHR scan mode | DLP: 134 mGy cm |
Scan time: 38 s | CTDIvol: 10.7 mGy |
Scan length: 119 mm | Eff. dose: 0.11 mSv |
Rotation time: 1 s |
(Images: Erasmus MC - University Medical Center Rotterdam, Rotterdam, the Netherlands)
Cochlear implant in adequate location
The Stellar detectors and Edge technology deliver z-UHR-like high resolution inner ear images, providing excellent image quality even in smallest regions.
Collimation: 16 x 0.6 mm | Tube settings: 100 kV, 136 mAs |
UHR scan mode | DLP: 97 mGy cm |
Scan time: 11 s | CTDIvol: 18.6 mGy |
Scan length: 46 mm | Eff. dose: 0.31 mSv |
Rotation time: 1 s |
(Images: Princess Margaret Hospital, Subiaco, Australia)
iMAR (iterative Metal Artifact Reduction) – Grading of inserted pedicle screws for stabilization
iMAR allows for iterative metal artifact reduction no matter if the artifacts are caused by implants such as dental fillings, screws, plates or prosthesis. iMAR helps to boost the image quality and makes sure a sound diagnosis can be done.
Collimation: 128 x 0.6 mm | Tube settings: 100 kV, 132 eff. mAs |
Spiral scan mode | DLP: 239.6 mGy cm |
Scan time: 9 s | CTDIvol: 5.46 mGy |
Scan length: 424 mm | Eff. dose: 3.6 mSv |
Rotation time: 0.5 s |
(Images: Deutsches Krebsforschungszentrum Heidelberg, Heidelberg, Germany)
Related Products, Services & Resources
1In clinical practice, the use of ADMIRE may reduce CT patient dose depending on the clinical task, patient size, anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task.