SOMATOM Definition Flash

Redefining standards

SOMATOM Definition Flash
 
Contact Us

Redefining standards in Cardiology

When performing a cardiac scan, the main challenge is often posed by the time and effort it takes to prepare the patient. With a scan time of only 0,6 s and a full temporal resolution of 75 ms, the new SOMATOM Definition Flash allows scanning the entire heart and evaluating its morphology and coronaries without any beta blockers. Patients suffering from irregular heart rates or atrial fibrillations benefit from high-end cardiac scanning only taking 250 ms to perform – about a quarter of a heartbeat. Redefining your standards in cardiology with the new SOMATOM Definition Flash will expand your institution’s clinical capabilities, increase outcome quality for your patients, and help you streamline workflows significantly.

“With the SOMATOM Definition Flash, we can routinely scan patients with high and irregular heart rates without the need to prepare the patient, due to dual source technology's native temporal resolution of 75 msec which allows many options for motion-free image capture.”

Brian B. Ghoshhajra, M.D.
MGH Boston, Massachusetts, USA


Redefining standards in Pediatrics

A key challenge in pediatrics is to get these young patients to hold still. That’s why today’s standard procedure includes intense preparation, sedation, and after-care.
The Flash Spiral scan mode combines a scan speed 458mm/s and a temporal resolution of 75 ms – reducing the average examination time to only 0.49 s, in effect allowing you to routinely perform pediatric scans without hazardous sedation. Flash speed and FAST CARE technology make pediatric imaging both easier to use and more patient-friendly – for example, FAST 3D Align automatically optimizes the field of view. Increase your institution’s competitiveness and improve patient outcome by making Flash speed and Dual Source your standard.

“With the Flash, we can lower the dose without the need of sedation for patients under five (because of the speed of the scan).”

Marilyn J. Siegel, MD
Pediatric Radiologist, Washington University, USA


Redefining standards in Oncology

In order to provide precise diagnoses, oncology examination is all about recognizing lesions, and visualizing and quantifying tissue. With Dual Source Dual Energy scanning – the only modality that enables DE scanning at doses comparable to a conventional 120 kV scan –, you will be able to get all the information you need in a single scan. Creating virtual non-contrast images based on the Dual Energy information will help you and your institution save time and resources. Dual Energy Optimum Contrast achieves images with very low noise at high contrasts. Enhance your institution’s clinicial capabilities by standardizing dose-neutral Dual Source Dual Energy CT – introducing „two-in-one“ CT scanning for all your patients, and turning imaging information into imaging intelligence with syngo.via applications.

“From our perspective, any institution with a SOMATOM Definition Flash can start using Dual Source DE protocol for head and neck tumors from one day to the next.”

Hirofumi Kuno, MD
National Cancer Center Hospital East, Chiba, Japan

Related Products, Services & Resources

The statements by Siemens' customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.

1In clinical practice, the use of SAFIRE may reduce CT patient dose depending on the clinical task, patient size, and anatomical location, and clinical practice. A consultation with a radiologist and a physicist should be made to determine the appropriate dose to obtain diagnostic image quality for the particular clinical task. The following test method was used to determine a 54 to 60% dose reduction when using the SAFIRE reconstruction software. Noise, CT numbers, homogeneity, lowcontrast resolution, and high contrast resolution were assessed in a ammex 438 phantom. Low dose data reconstructed with SAFIRE showed the same image quality compared to full dose data based on this test. Data on file.