Application Guides & CT Life Card
SOMATOM Definition CT Life Card
The CT Life Card includes the Operator Manual and the Workflow Assistant that guides the user through advanced examinations and post-processing workflows. The latest edition CT Life Card can be called up on the monitor by all SOMATOM Definition scanners, MultiModality Workplaces as well as the DVD copies, that are included in the welcome package. The content is translated into 6 key languages and can be read on the DVD without installation. The advanced print function also permits printing selected pages, chapters or the entire content as hardcopies.
Please contact your local sales representatives or customer service engineers for more information.