Get more out of your sub mSv coronary CT Get more out of your sub mSv coronary CT

Dec 01, 2009


It is easy to get much more information out of your sub-mSv cardiac CTA made with a SOMATOM Definition Flash scanner.
The coronary CT angiography can also be used to get information about the left ventricle.
Information, such as myocardial mass, wall thickness and the volume of the left ventricle can easily be obtained.
Load your Flash CTA into syngo Circulation and start with the Left Ventricle Analysis (marked in red on the image). Follow the workflow and, after a few clicks, you will have much more information about your
patients heart. The color-coded polar map shows the wall thickening for
every single segment of the myocardium, other findings are clearly listed in the menu.