Dual Source CT Peripheral Run-off with Dual Energy

SOMATOM Definition Dual Energy scanning

Satoru Kitano MD, Junko Takahama MD, Toshiaki Taoka PhD MD, Kimihiko Kichikawa PhD MD
Department of Radiology, Nara Medical University, Nara / Japan
 |  2008-05-19

History

An 80 year-old man with intermittent claudication was referred to a Dual Source CT for a peripheral run-off after he complained of severe pain in his right leg. A CTA of the lower extremities was performed on the SOMATOM Definition using spiral Dual Energy evaluation.
 

Diagnosis

The Dual Energy scan images revealed calcifications in the abdominal aorta and iliac artery. The leg pain originated from an occlusion of the right common iliac artery where a thrombus could be unambiguously identified. The corresponding collateral vessels were also clearly visible.
 

Comments

In the Dual Energy mode, two x-ray sources can be operated simultaneously at different kV levels. The results are two spiral data sets acquired in a single scan providing diverse information that allows one to differentiate, characterize, isolate, and distinguish the imaged tissue and material. With the hardplaque application in particular, thrombus, calcification and contrast media (blood vessels) can be clearly distinguished.
 

Examination Protocol

Scanner
SOMATOM Definition
Scan area
Aorta
Scan length 1059 mm
Scan time 33 s
Scan direction Cranio-Caudal
kV
140 / 80 kV
Effective mAs
24 / 110 eff mAs
Rotation time
0.5 s
Slice collimation
1,2 mm
Reconstructed slice thickness
1,5 mm
Increment 0.7 mm
Kernel
B30f

The information presented is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Healthineers to be used for any purpose in that regard.

The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the system. The source for the technical data is the corresponding data sheets. Results may vary.