Cardiac Sequence: 0.9 mSv Effective Dose

SOMATOM Definition Dual Energy scanning

Paul Stolzmann, MD; Borut Marincek, MD; Hatem Alkadhi, MD
Institute of Diagnostic Radiology, Zurich University Hospital, Zurich, Switzerland
 |  Okt 16, 2007

History

A 51-year-old male patient, who had suffered a single episode of atypical chest pain a few days prior, was referred to cardiac CT to rule out severe calcification and significant stenoses of the coronary arteries. The patient had a history of high cholesterol as well as a positive family history of cardiovascular disease. Since the patient showed a stable heart rate, a cardiac sequence mode was selected to achieve the lowest possible radiation exposure.

 

Diagnosis
Calcium scoring demonstrated mild coronary calcifications with a total Agatston score below the 25th age- and gender-related percentile. Nitroglycerin was administered prior to the CT coronary angiography. The scan was performed from the carina to the diaphragm. A bolus of 80 ml contrast media was injected into an antecubital vein via an 18-gauge catheter with a flow rate of 5 ml/s followed by the same amount as the first phase with a dilution of 1:5 parts saline solution. The scan was started with a delay of 21 s that had been determined with the use of CARE bolus technique. The patient had a heart rate of 54 beats per minute. CT coronary angiography did not reveal any significant stenoses, with multiple very minor soft plaques without any hemodynamic relevance.

 

Comments
The SOMATOM Definition, the world’s first Dual Source CT, allows for a true temporal resolution of 83 ms and thus increases robustness for cardiac scanning. Here a coronary CT angiography was performed with cardiac sequence technique, the so-called step-and-shoot mode. For this, a prospectively triggered acquisition mode is used resulting in lowest possible radiation exposure. In this patient (BMI 23, 58 kg, 1.59 m) the CTA was performed with an effective dose of 0.9 mSv.

 

Fig. 1+2: Clear Visualization of the coronary vessels using the cardiac-sequence mode. In this right-dominant heart, no significant stenoses were evident. A myocardial bridging of the distal LAD was seen. A coronary artery disease was safely ruled out.
 

Examination Protocol

 

Scanner
SOMATOM Definition
Scan area
Thorax
Scan length 7 x 32 x 0.6 (134) mm
Exposure time 2 s
Scan direction Cranio-caudal
kV
100
mAs/Rot 192
Rotation time
0.33s
Slice collimation 0.6 mm
Reconstructed slice thickness
0.6 mm
CTDIvol
4.01 mGy
Kernel
B30f
Contrast Amount
1.80 ml Enhance /
2.16 ml Enhance+ 64 ml NaCl
Contrast Flow rate 5.0 ml/sec
Start Delay CARE Bolus

 

The information presented is for illustration only and is not intended to be relied upon by the reader for instruction as to the practice of medicine. Any health care practitioner reading this information is reminded that they must use their own learning, training and expertise in dealing with their individual patients. This material does not substitute for that duty and is not intended by Siemens Healthineers to be used for any purpose in that regard.

The drugs and doses mentioned herein are consistent with the approval labelling for uses and/or indications of the drug. The treating physician bears the sole responsibility for the diagnosis and treatment of patients, including drugs and doses prescribed in connection with such use. The Operating Instructions must always be strictly followed when operating the system. The source for the technical data is the corresponding data sheets. Results may vary.