ADVIA Chemistry XPT System

An advanced automated clinical chemistry analyzer for high-volume laboratories

ADVIA Chemistry XPT System
 
Contact Us
Product Specifications 
System DescriptionFully random and continuous access, discrete processing clinical chemistry system with batch run capability
Test ThroughputUp to 2400 tests/hour: 1800 tests/hour photometric, 600 tests/hour ISE
Assays Onboard59 assays, including 3 ISE (Na, K, Cl)
Sample Handling
Sample Tubes5 mL, 7 mL, and 10 mL tubes; 1 mL and 2 mL sample cups; user-defined containers
Sample Tray84 sample positions; positive sample identification
Validated Sample TypesSerum, plasma, urine, whole blood, and CSF, assay-dependent
Sample Integrity ControlQualitative check for hemolysis, lipemia, and icterus; clot detection, flagging, and management; short-sample
detection, flagging, and management
STAT Handling84 positions, not dedicated; STAT samples are processed with priority
Auto-repeat TestingAutomatic repeat testing from the retained prediluted sample or original sample
Sample DilutionAutomatic dilution up to 1:5625 from retained prediluted sample or original sample
Auto-reflex TestingAutomatic ability to perform additional tests based on results of first test or test combination
Primary Sample ProbeLiquid-level sensing, crash protection, clot/clog detection, liquid-surface verification
Sample Carryover PreventionAutomated wash; additional automated sample probe washes programmable for greater prevention
Sample ThroughputUp to 200 tubes per hour with ISE use; faster without ISE use
Bar Codes  
Sample Bar CodesUp to 20 digits; Interleaved 2 of 5, Code 39, Code 128, Codabar; A, B, and special characters (.-+/*$%)
Micro-volume Technology  
Automatic Sample PredilutionSamples typically diluted 1:5 (30 μL sample + 120 μL saline generates up to 15 tests results);
retained for auto-repeat, auto-reflex, or auto-dilution until results are available
Predilution Tray120 dilution cuvettes
Sample Volume per Test2–30 μL of prediluted sample, equating to 0.4–6.0 μL of original sample per test (varies by assay)
Average Reagent Volume80–120 μL per test, assay-dependent
Reaction Area  
Reaction Cuvettes340 reusable optical-grade plastic cuvettes
Reaction BathInert fluorocarbon oil circulation system, 37°C
Photometer14 fixed wavelengths (340, 410, 451, 478, 505, 545, 571, 596, 658, 694, 751, 805, 845, and 884 nm)
Light Source12V, 50W halogen lamp, cooled by forced water circulation
Assay Result CalculationsEndpoint (EPA), rate reaction (RRA), 2-point rate (2PA), constant rate analysis (CRA), and immunoassay
analysis (IMA) methodologies; prozone checking; substrate depletion check; results available as completed
Reaction Times3, 4, 5, and 10 minutes; extended reaction times 15 and 21 minutes
Automatic CorrectionSample blank, cuvette blank, measurement point change, sample volume change in re-assay
Point ForwardingCan automatically extend linearity to measure samples over assay range
Assay TechnologyPotentiometric, photometric, turbidimetric
Reagent Handling  
Reagent Tray2 trays, (R1=60 and R2 =56 positions), refrigerated between 6°C and 13°C (43°F–55°F)
Reagent Capacity Onboard56 photometric assays
Test Capacity Onboard40,000 photometric tests average; over 100,000 photometric tests with the use of concentrated reagents
Reagent Containers20, 40, 70 mL reagent wedges
Reagent Integrity ControlBar-code reagent identification; automatic inventory tracking and flagging; calibration and control validity
tracking and flagging; reagent onboard stability tracking and flagging; reagent expired/reagent low flagging
Onboard StabilityUp to 60 days, depending on assay
Reagent DilutionsCapability to dilute concentrated reagents onboard
Open-system Capability  
Channels200 assay channels; includes 50 channels for user-defined applications
Ion-selective Electrodes (ISE)  
ISEIndirect simultaneous measurement of Na+, K+, Cl-
ISE Sample Volume22 μL original sample for all three tests
Electrode Expected Use Life30,000 samples or 3 months, whichever occurs first
Throughput RateUp to 600 tests/hour; 200 tubes/hour
Calibration/QC  
Validated Calibration IntervalUp to 60 days, tracked by software
Auto-calibrationUser-defined time interval or with new reagent container
Auto-QCUser-defined test count interval or with auto-calibration
View CalibrationGraphical display of calibration curves
QC DataGraphical display of QC; real-time/QC monitoring; Advanced QC package includes Levey-Jennings plots,
Westgard rules, and RiliBÄK rules; 125,000 control results can be stored, archivable to removable media
Calibration/Control Tray61 refrigerated positions for calibrators, controls, and diluents
User Interface/Data Management  
Monitor22-inch (55.9 cm) diagonal high-resolution LCD touchscreen with adjustable height
Operating SystemMicrosoft® Windows® 7
System DocumentationOperator manual, quickstart guide, and online help
Data Storage500,000 active plus 500,000 historical test results; can archive to removable media
Onboard Maintenance LogsYes
Host InterfaceTCP/IP bidirectional
Host QueryASTM; system requests work order or batch of work orders from host
Remote Access and ServiceSiemens Remote Service via 1000BASE-T Ethernet port
Removable Media  
Removable MediaDVD, CD-RW, or USB
General Specifications  
Power Requirements200–240V at 50/60 Hz, 3 kVA consumption
Water RequirementsCLSI® Clinical Laboratory Reagent Water or equivalent connected directly to a pressurized water source
Maximum Water Consumption40 liters (10.6 gallons) per hour
Drain RequirementsMinimum of 40 liters (10.6 gallons) per hour
DimensionsWith monitor: 149 (h) x 177 (w) x 99 (d) cm; 59 (h) x 70 (w) x 39 (d) inches
Without monitor: 134 (h) x 177 (w) x 99 (d) cm; 53 (h) x 70 (w) x 39 (d) inches
Weight725 kg (1598 lb)
ComplianceComplies with international environmental, health, and safety standards, including CE and RoHS
Noise EmissionLess than 62 dB
Processing Heat Output5374 BTU/hour
Ambient Temperature18°–30°C (64°-86°F)
Ambient Humidity20–80% noncondensing

 

Due to local regulations, not all products are available in all countries.


Share this page:

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.