CLINITEK Advantus Urine Chemistry Analyzer

Greater Flexibility, Proven Reliability




System Description

Semi-automated urine chemistry analyzer

Tests Measured

Leukocyte, Nitrite, Protein, Blood, Glucose, Ketone, Bilirubin, Urobilinogen, pH, Specific Gravity, Creatinine,* and Protein-to-Creatinine Ratio*

Automatic Measurement

Urine color

Test Format

Dry chemistry reagent strips

Test Measurement

Color change measured by reflectance photometry
Dual readings at reactive and reference wavelengths
Automatically adjusts for urine color




12.75 (h) x 15.75 (w) x 13.75 (d) in.
32 (h) x 39 (w) x 35 (d) cm


7.2 kg (16 lbs)

Power Requirements

100 V to 240 V; 50/60 Hz

Line Leakage Current

<0.5 mA in normal condition
<3.5 mA in single fault condition

Maximum Power Input

72 VA

Ambient Operating Temperature Range

18oC to 30oC (64oF to 86oF)

Ambient Operating Humidity Range

20% to 80% relative humidity



Test Handling


Sample Loading

Self-paced, not dictated by analyzer

STAT Sample Handling

One-touch STAT interrupt capability

Sample Processing

Single or batch mode

Sample ID Entry

Manual, bar code, or downloaded from LIS





Automatic with every strip


Onboard Computer



500 patient records plus 200 controls


ASTM (CCS) format and emulates CLINITEK 200 and CLINITEK 200+


Color LCD touchscreen, 5.7 in (14.5 cm), 320 horizontal
by 240 vertical pixels (QVGA)

Computer/Peripheral Interfaces


Ethernet Connection

10/100 Mbit, bidirectional

Onboard Printer

24-character thermal printer

Bar Code

Meets ASTM E1466-92 standards, available with PC
wedge/PS2 connection


External PC keyboard option/PS2 connection

External Printer

Printer interface: parallel port connector (25 pin)

*Not available in all markets. Specifications subject to change.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you