ACUSON Origin
The genius is in the details
As cardiovascular cases grow in both volume and complexity, healthcare professionals face daunting challenges. The new ACUSON Origin ultrasound system was designed to address these head-on with best-in-class AI technology that enhances workflow efficiency with walk-up usability and enhanced ergonomics.
Welcome to the revolution in cardiac care, where the genius is in the details.
Benefits
With just a touch of a button, launch AI Assist, 2D HeartAI or any of the other 5600+ AI-powered measurements ― fueled by nearly 2 billion cardiac images across multiple modalities.
Continuing decades of leadership in image innovation, superb image quality delivers superior clinical data acquisition in every scan.
The ACUSON Origin Ultrasound system stands out due to its incorporation of a dedicated team of Human Factor Engineers (HFE). HFE through conducting extensive interviews, observing real-life usage, and involving experts in in-house testing, created an ultrasound system design and user interface that aligns with the needs, workflows, and preferences of healthcare professionals. This meticulous approach ensures that the ACUSON Origin ultrasound system is not only technologically advanced but also intuitive, ergonomic, and optimized for efficient and comfortable use in clinical settings.
Evidence
This is truly revolutionary. Most of the time with a technology advancement, you can’t say that because it is just a new feature on an old system, but this is a completely new creature. For the first time, the machine knows what it is looking at, so it knows what the next three steps are to help you do them.
Transducers
The ACUSON Origin Ultrasound system offers a sophisticated array of 14 transducers, each meticulously designed to deliver precision, clarity, and versatility in cardiac imaging.
Technical Details
Width
60 cm (23.62 in)
Height120 cm to 175 cm (47.24 in to 68.90 in)
Depth94 cm to 108 cm (37.01 in to 42.52 in)
Weight
125 kg (276 lbs)
Monitor
- Barco full high-definition video display
- 24-inch high dynamic range color dual layer LCD display
- 16:9 widescreen format
- 1024 × 768 image screen capture for images and reports
- Adjustable position for optimal viewing
LCD Touch Screen
- 33.782 cm (13.3 inch) diagonal widescreen
- Full high-definition video
- 1,920 × 1,080 pixels resolution
- Variable tilt angle: 30° to 60°
- Touch screen for use with gloved hands