Dimension Xpand Plus Integrated Chemistry System

Dimension Xpand Plus Integrated Chemistry System - Features & Benefits<br />

Full Range Integrated Capability for maximum efficiency in a compact space

"The Siemens ISD assays on the Dimension® Systems provide a number of advantages, including decreased turnaround time—instead of batching samples, which can take two or three hours to perform, we can run samples
(in random access) in about 30 minutes."

Raffick Bowen, MT(CSMLS), PhD, DCIChem, FCACB, DABCC
Stanford University Medical Center

Compact yet powerful

  • Comprehensive menu – over 90% of critical assays
  • 47 assays onboard concurrently

True Integration

  • Simultaneous immunoassay and chemistry processing when used with Heterogeneous Immunoassay module
  • One sample area
  • Common reagent area


  • No manual reagent or sample preparation
  • Load and go reagents without instrument pause
  • Low calibration frequency
  • Minimal maintenance

Built-in Automation

  • Auto rerun at lab-defined “panic” values
  • Lab-defined auto-dilution without operator involvement
  • Automatic reflex testing
  • Autocalibration for electrolytes
  • Sample level sense warns of low volumes prior to processing
  • Patented cuvette system automatically produces cuvettes for use and seals them for disposal


The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens organization for further details.

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you