MAVIG Coat Synergie 632 05/025/110-XL

Article Number: 05145946

Coat Synergie 632 05/025/110-XL
This X-ray protection coat, made of continuously relieves on the back with its elastic wide belts without constricting. The step cut-out in the back of the coat provides higher freedom of movement, but also a better distribution of the weight. A snap fastener towards the bottom of the coat enables that the front sections do not drift apart unintentionally. Made of the weight optimized radiation protection material NovaLite. With stretch belt: 15 cm wide.
The aprons suppleness and flexibility is achieved by the NovaLite multilayer material made of natural rubber with specially coated ComforTex HPMF cover. Corresponds to DIN EN 61331-1, DIN EN 61331-3, DIN 6857-1, RöV, and CE/89/686 EWG.

Lead equivalent
Front part: 0.50 mm Pb
Back panel: 0,25 mm Pb

Size
X-Large: approx. 131-145 cm waist measurement

Length
110 cm for height 165-175 cm

Colours
Curacao, Orchidee, Regatta, Indian Summer, Limette, Ocean

Please specify when ordering:
  • Colour
  • Breast pocket (extra charge)
  • Embroidery on the shoulder trimming or breast pocket (extra charge)

Applications:

Cardiology, CT, Radiology, Urology, Surgery

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you

Close share layer

Share this page