Tools


COVIDIEN Optistar™ Elite™ MRT Injector

Article Number: 10400208

Optistar™ Elite™ MRT Injector
The LF Optistar™ Elite™ injector is a dedicated MRI contrast media delivery system incorporating advanced performance features thus reducing operating costs and improving patient throughput.
Special Features:
Patency Check™
Prior to the delivery of the main injection, a Patency Check — an injection of a small volume of saline — can be performed to determine the integrity of the I.V. site to reduce the risk of extravasation.

Timing Bolus™
Prior to the delivery of the main injection, a Timing Bolus injection — an injection of a small volume of contrast typically followed by an injection of a small volume of saline — can be delivered to the patient to determine the optimal scan delay needed to capture the contrast agent in the area of interest.

Battery Free Operation
  • AC powered injector for the MR suite
  • Reduces time required for battery and equipment maintenance

Independent Dual Syringe Powerhead
  • Allows timed contrast injection and provides saline flush delivery
  • Single bolus and multiple phase injections of contrast media can be performed
  • Drop in syringe loading reduces preparation time
  • Automatic syringe size detection
  • Powerhead keys provide full function inside the magnet room
  • Injector can be enabled, started and stopped directly from the powerhead
  • Non-ferrous

Touchscreen
  • Full color touchscreen for a greater visibility
  • Simple and reliable, featuring an operator intuitive user interface
  • Ability to start and stop the injection outside the magnet room
  • Injector can be enabled directly from the console

Syringes:
(Can be used with 60 ml empty syringes and Optimark™ prefilled syringes and prefilled saline syringes)

Technical Specifications:
Flow Rate
A-Side
  • 60 ml syringes: 0.1 -10.0 ml/sec
  • 10 ml, 15 ml, 20 ml, and 30 ml syringe: 0.1 - 8.0 ml/sec
B-Side
  • 60 ml syringes: 0.1 -8.0 ml/sec

Pressure Limit
  • 150 psi for 60 ml syringe
  • 200 psi for 10, 15, 20, 30, 50 ml syringes
  • 100 psi for 125 ml syringe

Syringe Sizes
A-Side
  • 10 ml, 15 ml, 20 ml Optimark™ prefilled syringes (used with supplied adapter P/N 802730)
  • 30 ml Optimark™ prefilled syringes
  • 60 ml empty syringes
B-Side
  • 60 ml empty syringes
  • 50 ml prefilled saline syringes
  • 125 ml prefilled saline syringes

Volume
  • 1 ml to syringe size

Scan Delay
  • 0 - 60 sec

Inject Delay
  • 0 - 300 sec

Number of Phases
  • 6 including Timing Bolus™

Phase delay
  • 600 sec + pause

Programmable Drip Mode parameters
B-Side
  • Flow Rate: 0.5 - 1.0 ml/sec in increments of 0.1 ml/sec
  • Volume: 0.1 - 3.0 ml in increments of 0.1 ml
  • Interval: 1 - 60 seconds in increments of 1 sec

Protocol Memory
  • 40 protocols

Inject Results
  • Last 48 injected protocols

Line frequency
  • 50/60 Hz

Scope of delivery:
  • Power Control
  • Powerhead
  • Remote Stand
  • Console
  • Power Supply
  • Power Cable 115 V
  • Power Cable 220 V
  • Handswitch
  • 10, 15 and 20 ml Syringe Adapter
  • Communications Filter Kit
  • Cable Assy 25 Pin D-shell 7.5, 15, 22.5 m
  • Filter Ground Lead 0.45 m
  • Case Syringe Samples
  • Operator’s Manual and Service Manual
  • Installation sheet

Applications:

MR

Thank you for your response

Note: to get a direct personal response, please contact us via our email form.

Thank you

Share this page